(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Inner diameter] 2.6/3/4/5/6
[Material] Fiber
[Color] White
[Heat Resistant Temperature] Continuous 105°C
[UL Standard] UL94-HB (Materials)
RoHS-compliant
Type (Application) | Flat Washer | Type | Flat Washer | Surface Treatment | NA |
---|---|---|---|---|---|
Surface Treatment (Details) | NA |
Please check the type/dimensions/specifications of the part EE-0306-05W in the White Fiber Washer / EE-0000-00W series.
Part Number |
---|
EE-0308-05W |
EE-0408-05W |
EE-0410-08W |
EE-0510-08W |
EE-0512-08W |
EE-0611-08W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thickness t (mm) | Sales Unit | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 19.70 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 0.5 | Box/Package | 8 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 4 | 0.5 | Box/Package | 8 | ||
฿ 19.70 | 50 Piece(s) | 10 Day(s) | 10 | 4 | 0.8 | Box/Package | 10 | ||
฿ 19.70 | 50 Piece(s) | 10 Day(s) | 10 | 5 | 0.8 | Box/Package | 10 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 5 | 0.8 | Box/Package | 12 | ||
฿ 5.42 | 50 Piece(s) | 10 Day(s) | 10 | 6 | 0.8 | Box/Package | 11.5 |
How can we improve?
How can we improve?