1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Washer EE-R/EE-W

Fiber Washer EE-R/EE-W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Internal Diameter] 2/2.6/3/4/5/6/8
[Material] Fiber
[Color] Red/White
[Heat-resistant temperature] Continuous 105°C
[UL Standard] UL94-HB (Materials)

 
Part Number
EE-0245-35R
EE-0260-35R
EE-0306-05R
EE-0308-05R
EE-0408-05R
EE-0410-08R
EE-0410-16R
EE-0510-08RSALE
EE-0512-08R
EE-0611-08R
EE-0613-10R
EE-0816-12R
EE-0818-16R
EE-2650-05R
EE-2660-05R
EE-2675-05R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit Outer Diameter
(φ)

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1020.35Box/Package4.5

฿ 19.70

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1020.35Box/Package6

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1030.5Box/Package6

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1030.5Box/Package8

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1040.5Box/Package8

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1040.8Box/Package10

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1041.6Box/Package10

฿ 6.58

฿ 2.86

FIBER WASHER 1 Piece(s) Same day 1050.8Low Quantity (can be purchased from one)10

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1050.8Box/Package12

฿ 19.70

HSK FIBER WASHER 50 Piece(s) 13 Day(s) 1060.8Box/Package11.5

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1061Box/Package13

฿ 5.97

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1081.2Box/Package16

฿ 20.20

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 1081.6Box/Package18

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 102.60.5Box/Package5

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 102.60.5Box/Package6

฿ 5.42

HSK FIBER WASHER 50 Piece(s) 10 Day(s) 102.60.5Box/Package7.5

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Surface Treatment NA
Surface Treatment (Details) NA