1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duracon Rosette Washer DRW/DRW-B (DRW-03)

HSK WASHER

Duracon Rosette Washer DRW/DRW-B (DRW-03)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Supported nominal thread diameter(M)] 3/4/5
[Material] Duracon (POM)
[Color] Milky white / Black
[Heat distortion temperature] 1.82 MPa…110°C
[UL Standard] UL94-HB (Materials)

 
Part Number
DRW-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit Outer Diameter
(φ)

฿ 14.18

HSK WASHER 50 Piece(s) 12 Day(s) 103.32.3Box/Package9

Loading...

  1. 1

Basic Information

Type (Application) Special Configurations Type Rosette Washer Material Resin
Surface Treatment NA Material, Resin POM Polyacetal (Duracon) Surface Treatment (Details) NA

Please check the type/dimensions/specifications of the part DRW-03 in the Duracon Rosette Washer DRW/DRW-B series.

Products with similar specification

Part Number
DRW-03B
DRW-04
DRW-04B
DRW-05
DRW-05B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit Outer Diameter
(φ)

฿ 795.81

50 Piece(s) 19 Day(s) 103.32.3Low Quantity (can be purchased from one)9

฿ 15.28

50 Piece(s) 12 Day(s) 104.53Box/Package11

฿ 30.30

50 Piece(s) 12 Day(s) 104.53Box/Package11

฿ 35.35

50 Piece(s) 12 Day(s) 105.53.5Box/Package14

฿ 22.40

50 Piece(s) 12 Day(s) 105.53.5Box/Package14