(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Supported nominal thread diameter (M)] 2/2.6/3/4/5/6
[Material] Duracon (POM) / Nylon 6 (PA) / Nylon 66 / PEEK (Polyetheretherketone) / PTFE
[Color] Milky white / Black / Translucent / Light brown / Opaque white
[Heat distortion temperature] 1.82 MPa…110°C
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type (Application) | Type | I.D. d (mm) | Thickness t (mm) | Sales Unit | Material, Resin | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 1.7 | 0.5 | Box/Package | POM Polyacetal (Duracon) | 4.3 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 1.7 | 0.5 | Box/Package | POM Polyacetal (Duracon) | 4.3 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 2.7 | 0.8 | Box/Package | POM Polyacetal (Duracon) | 6 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 10 Day(s) | 10 | Flat Washer | Flat Washer | 2.7 | 0.8 | Box/Package | POM Polyacetal (Duracon) | 6 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 2.7 | 0.8 | Box/Package | POM Polyacetal (Duracon) | 8 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 2.7 | 0.8 | Box/Package | POM Polyacetal (Duracon) | 8 | ||
฿ 76.96 | HSK WASHER | 1 Piece(s) | Available | 5 Day(s) | 10 | Flat Washer | Flat Washer | 3.7 | 1 | Box/Package | POM Polyacetal (Duracon) | 10 | |
฿ 6.52 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 3.7 | 1 | Box/Package | POM Polyacetal (Duracon) | 10 | ||
฿ 76.96 | HSK WASHER | 1 Piece(s) | Available | 5 Day(s) | 10 | Flat Washer | Flat Washer | 4.7 | 1 | Box/Package | POM Polyacetal (Duracon) | 12 | |
฿ 7.60 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 4.7 | 1 | Box/Package | POM Polyacetal (Duracon) | 12 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 5.7 | 1 | Box/Package | POM Polyacetal (Duracon) | 13 | ||
฿ 7.60 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 5.7 | 1 | Box/Package | POM Polyacetal (Duracon) | 13 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 2.3 | 0.8 | Box/Package | POM Polyacetal (Duracon) | 5.5 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Flat Washer | Flat Washer | 2.3 | 0.8 | Box/Package | POM Polyacetal (Duracon) | 5.5 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 1.7 | 0.5 | Box/Package | PA (Nylon 6) | 4.3 | ||
฿ 19.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 2.7 | 0.8 | Box/Package | PA (Nylon 6) | 6 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 2.7 | 0.8 | Box/Package | PA (Nylon 6) | 8 | ||
฿ 6.52 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 3.7 | 1 | Box/Package | PA (Nylon 6) | 10 | ||
฿ 7.60 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 4.7 | 1 | Box/Package | PA (Nylon 6) | 12 | ||
฿ 7.60 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 5.7 | 1 | Box/Package | PA (Nylon 6) | 13 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 2.3 | 0.8 | Box/Package | PA (Nylon 6) | 5.5 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 10 Day(s) | 10 | Special Configurations | Washer set | 1.7 | 0.5 | Box/Package | PA (Nylon 6) | 4.3 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 2.7 | 0.8 | Box/Package | PA (Nylon 6) | 6 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 2.7 | 0.8 | Box/Package | PA (Nylon 6) | 8 | ||
฿ 152.00 | SA11 FASTENING | 50 Piece(s) | 19 Day(s) | 10 | Special Configurations | Washer set | 3.7 | 1 | Low Quantity (can be purchased from one) | PA (Nylon 6) | 10 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 10 Day(s) | 10 | Special Configurations | Washer set | 4.7 | 1 | Box/Package | PA (Nylon 6) | 12 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 5.7 | 1 | Box/Package | PA (Nylon 6) | 13 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 2.3 | 0.8 | Box/Package | PA (Nylon 6) | 5.5 | ||
฿ 7.60 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 2.7 | 0.3 | Box/Package | PEEK (Polyetheretherketone) | 8 | ||
฿ 8.15 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 2.7 | 0.5 | Box/Package | PEEK (Polyetheretherketone) | 8 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 1.7 | 0.5 | Box/Package | PTFE (Ethylene Tetrafluoride: fluoropolymer) | 4.3 | ||
฿ 182.48 | SA11 FASTENING | 50 Piece(s) | 19 Day(s) | 10 | Special Configurations | Washer set | 2.7 | 0.8 | Low Quantity (can be purchased from one) | PTFE (Ethylene Tetrafluoride: fluoropolymer) | 8 | ||
฿ 7.05 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 3.7 | 1 | Box/Package | PTFE (Ethylene Tetrafluoride: fluoropolymer) | 10 | ||
฿ 7.60 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | Special Configurations | Washer set | 4.7 | 1 | Box/Package | PTFE (Ethylene Tetrafluoride: fluoropolymer) | 12 | ||
฿ 8.70 | HSK WASHER | 50 Piece(s) | 10 Day(s) | 10 | Special Configurations | Washer set | 5.7 | 1 | Box/Package | PTFE (Ethylene Tetrafluoride: fluoropolymer) | 13 | ||
฿ 5.42 | HSK WASHER | 50 Piece(s) | 10 Day(s) | 10 | Special Configurations | Washer set | 2.3 | 0.8 | Box/Package | PTFE (Ethylene Tetrafluoride: fluoropolymer) | 5.5 |
Loading...
Material | Resin | Surface Treatment | NA | Surface Treatment (Details) | NA |
---|
How can we improve?
How can we improve?