1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PBT Spacer (Hollow) CZ/CZ-B (CZ-305)

HSK RESIN SPACER

PBT Spacer (Hollow) CZ/CZ-B (CZ-305)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal Size (M) of Compatible Screws] 2/2.6/3/4/5/6
[Color] Grayish White/Black
[Heat Distortion Temperature] 1.82 MPa...200°C
[UL Standard] UL94V-0 (material)

 
Part Number
CZ-305
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length Color Detailed Material Color Details

฿ 78.48

HSK RESIN SPACER 1 Piece(s) Available 5 Day(s) 1063.25GrayDuranex (PBT) Grade #CN7030LNAsh white

Loading...

  1. 1

Basic Information

Shape Standard Material Resin Sales Unit Pack-sold

Please check the type/dimensions/specifications of the part CZ-305 in the PBT Spacer (Hollow) CZ/CZ-B series.

Products with similar specification

Part Number
CZ-2004B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length Color Detailed Material Color Details

฿ 78.48

20 Piece(s) Available 5 Day(s) 1042.14BlackDuranex (PBT) Grade #CN7030LB-