(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Size (M)] 2/2.6/3/4
[Materials] Nylon 66
[Color] Semi-transparent
[Thermal Deformation Temperature] 1.82 MPa: 75°C
[UL Standard] UL94V-2 (material)
Part Number |
---|
CN-2003 |
CN-303 |
CN-305 |
CN-306 |
CN-320 |
CN-404 |
CN-406 |
CN-408 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | Inner Dia. (mm) | Thickness/Length |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5.33 | HSK RESIN SPACER | 50 Piece(s) | 5 Day(s) | 10 | 3.7 | 2.2 | 3 | |||
฿ 7.62 | HSK RESIN SPACER | 50 Piece(s) | 5 Day(s) | 10 | 5 | 3.2 | 3 | |||
฿ 76.96 | HSK RESIN SPACER | 20 Piece(s) | Available | 5 Day(s) | 10 | 5 | 3.2 | 5 | ||
฿ 76.96 | HSK RESIN SPACER | 20 Piece(s) | Available | 5 Day(s) | 10 | 5 | 3.2 | 6 | ||
฿ 7.48 | HSK RESIN SPACER | 50 Piece(s) | 5 Day(s) | 10 | 5 | 3.2 | 20 | |||
฿ 77.34 | HSK RESIN SPACER | 20 Piece(s) | Available | 5 Day(s) | 10 | 6.3 | 4.2 | 4 | ||
฿ 77.34 | HSK RESIN SPACER | 20 Piece(s) | Available | 5 Day(s) | 10 | 6.3 | 4.2 | 6 | ||
฿ 233.33 | HSK RESIN SPACER | 1 Pack(s) | 50 Pieces Per Package | 60 Day(s) | 10 | 6.3 | 4.2 | 8 |
Loading...
Shape | Standard | Material | Resin | Color | Translucent |
---|---|---|---|---|---|
Detailed Material | Nylon 66 | Sales Unit | Pack-sold |
How can we improve?
How can we improve?