1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABS Spacer (Hollow) CA/CA-B

HSK RESIN SPACER

ABS Spacer (Hollow) CA/CA-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal Size (M) of Compatible Screws] 2/2.6/3/4/5/6
[Materials] ABS
[Color] Ivory/Black
[Heat Distortion Temperature] 1.82 MPa...85°C
[UL Standard] UL94-HB (material)

 
Part Number
CA-350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 41.67

HSK RESIN SPACER 50 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Standard O.D.(mm) 6 Inner Dia.(mm) 3.2
Thickness/Length 50 Material Resin Color Ivory
Detailed Material ABS Sales Unit Pack-sold

Please check the type/dimensions/specifications of the part CA-350 in the ABS Spacer (Hollow) CA/CA-B series.