(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Supported Screw Nominal (M)] 3/4/5
[Material] Stainless Steel (SUS316)
[Processing] Degreasing
* High-grade stainless steel with excellent acid-resistant and chemical-resistant properties is used for the stainless 316 spacer.
The letter '-' is marked on the spacer.
I.D. Shape | Straight | O.D.(mm) | 5.2 | I.D.(mm) | 4.2 |
---|---|---|---|---|---|
Thickness/Length(mm) | 25 | Shape | Straight | Material | Stainless Steel |
Surface Treatment | NA | I.D. Tolerance | +0.1 to -0.2 | Thickness / Length Tolerance | ±0.1 |
O.D. Tolerance | ±0.1 | Sale Type | Pack-sold | Material Details | Stainless steel (SUS316) |
Cleaning Method | Degreasing |
Please check the type/dimensions/specifications of the part CU-425PU in the Stainless Steel 316 Spacer (Hollow/Pipe) / CU-PU series.
How can we improve?
How can we improve?