(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal size (M) of compatible screws] 2/2.6/3/4/5/6
[Materials] Stainless steel (SUS303 / 304 / 316)
[Treatment] Degreasing product
Part Number |
---|
CU-305 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | I.D. (mm) | Thickness/Length (mm) | I.D. Tolerance | Sale Type | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 83.05 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 6 | 3.2 | 5 | ±0.15 | Pack-sold | Free-Cutting Stainless Steel (SUS303) |
Loading...
I.D. Shape | Straight | Shape | Straight | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | NA | Thickness / Length Tolerance | ±0.1 | O.D. Tolerance | Not Specified |
Cleaning Method | Degreasing |
Please check the type/dimensions/specifications of the part CU-305 in the Stainless Steel Spacer (Hollow) CU/CU-H/CU-U series.
Part Number |
---|
CU-2010.5 |
CU-2011.5 |
CU-2012.5 |
CU-305H |
CU-306 |
CU-307 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (mm) | I.D. (mm) | Thickness/Length (mm) | I.D. Tolerance | Sale Type | Material Details |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29.29 | 50 Piece(s) | 12 Day(s) | 10 | 4 | 2.2 | 10.5 | ±0.1 | Sold by Single Unit | Free-cutting stainless steel (SUS303) | ||
฿ 29.29 | 50 Piece(s) | 12 Day(s) | 10 | 4 | 2.2 | 11.5 | ±0.1 | Sold by Single Unit | Free-cutting stainless steel (SUS303) | ||
฿ 30.30 | 50 Piece(s) | 12 Day(s) | 10 | 4 | 2.2 | 12.5 | ±0.1 | Sold by Single Unit | Free-cutting stainless steel (SUS303) | ||
฿ 77.27 | 10 Piece(s) | 5 Day(s) | 10 | 6 | 3.2 | 5 | ±0.15 | Pack-sold | Stainless steel (SUS304) | ||
฿ 83.81 | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 3.2 | 6 | ±0.15 | Pack-sold | Free-Cutting Stainless Steel (SUS303) | |
฿ 84.58 | 20 Piece(s) | Available | 5 Day(s) | 10 | 6 | 3.2 | 7 | ±0.15 | Pack-sold | Free-Cutting Stainless Steel (SUS303) |
How can we improve?
How can we improve?