1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Spacer (Hollow) / CF-E (CF-310.5E)

HSK KNURLED NUT

Steel Spacer (Hollow) / CF-E (CF-310.5E)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal size (M) of compatible screws] 2/2.6/3/4/5/6
[Materials] Free-cutting steel (SUM)
[Treatment] Trivalent chromium chromate treatment product

 
Part Number
CF-310.5E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. Shape O.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)
Surface Treatment I.D. Tolerance Sale Type Material Details Details of Surface Treatment

฿ 28.28

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10Straight63.210.5Trivalent Chromate (White)±0.15Sold by Single UnitFree-cutting steel (SUM)Trivalent chromium chromate treatment

Loading...

  1. 1

Basic Information

Shape Straight Material Special Steel Thickness / Length Tolerance ±0.1
O.D. Tolerance Not Specified

Please check the type/dimensions/specifications of the part CF-310.5E in the Steel Spacer (Hollow) / CF-E series.

Products with similar specification

Part Number
CF-2013.5E
CF-2014.5E
CF-2015.5E
CF-311.5E
CF-312.5E
CF-313.5E
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSI.D. Shape O.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)
Surface Treatment I.D. Tolerance Sale Type Material Details Details of Surface Treatment

฿ 30.30

50 Piece(s) 12 Day(s) 10Straight42.213.5Trivalent Chromate (White)±0.1Sold by Single UnitFree-cutting steel (SUM)Trivalent chromium chromate treatment

฿ 30.30

50 Piece(s) 12 Day(s) 10Straight42.214.5Trivalent Chromate (White)±0.1Sold by Single UnitFree-cutting steel (SUM)Trivalent chromium chromate treatment

฿ 31.31

50 Piece(s) 12 Day(s) 10Straight42.215.5Trivalent Chromate (White)±0.1Sold by Single UnitFree-cutting steel (SUM)Trivalent chromium chromate treatment

฿ 28.28

50 Piece(s) 12 Day(s) 10Straight63.211.5Trivalent Chromate (White)±0.15Sold by Single UnitFree-cutting steel (SUM)Trivalent chromium chromate treatment

฿ 28.79

50 Piece(s) 12 Day(s) 10Straight63.212.5Trivalent Chromate (White)±0.15Sold by Single UnitFree-cutting steel (SUM)Trivalent chromium chromate treatment

฿ 29.29

50 Piece(s) 12 Day(s) 10Straight63.213.5Trivalent Chromate (White)±0.15Sold by Single UnitFree-cutting steel (SUM)Trivalent chromium chromate treatment