(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Supported Nominal Thread Sizes (M)] 2/2.6/3/4/5/6
[Materials] Lead free, free-cutting brass (bismuth base)
[Treatment] Nickel plating (Ni)
I.D. Shape | Straight | Shape | Straight | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | Electroless Nickel Plating | I.D. Tolerance | ±0.15 | Thickness / Length Tolerance | ±0.1 |
O.D. Tolerance | Not Specified | Sale Type | Pack-sold | Material Details | Lead-Free Free-Cutting Brass (Bismuth Base) |
Details of Surface Treatment | Nickel Plating (Ni) |
Please check the type/dimensions/specifications of the part CE-510N in the Eco Spacer (Hollow) / CE-N series.
Part Number |
---|
CE-2003N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (mm) | I.D. (mm) | Thickness/Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 22.73 | 50 Piece(s) | 5 Day(s) | 10 | 4 | 2.2 | 3 |
How can we improve?
How can we improve?