1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Spacer (Hollow Pipe, Round) / CB-PC

HSK METAL SPACER

Brass Spacer (Hollow Pipe, Round) / CB-PC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Supported Screw Nominal (M)] 2/2.6/3/4/5/6
[Material] Brass (C2700T-H), Cadmium Content Less than 10 ppm
[Processing] Degreasing

 
Part Number
CB-303PC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 16.67

HSK METAL SPACER 50 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

I.D. Shape Straight O.D.(mm) 4.2 I.D.(mm) 3.2
Thickness/Length(mm) 3 Shape Straight Material Brass
Surface Treatment NA I.D. Tolerance Not Specified Thickness / Length Tolerance Not Specified
O.D. Tolerance Not Specified Sale Type Pack-sold Material Details Brass (C2700T-H)
Cleaning Method Degreasing

Please check the type/dimensions/specifications of the part CB-303PC in the Brass Spacer (Hollow Pipe, Round) / CB-PC series.