1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Spacer (Hollow, Round) Pipe CB-P/CB-PC

Brass Spacer (Hollow, Round) Pipe CB-P/CB-PC
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal size (M) of compatible screws] 2/2.6/3/4/5/6
[Materials] Brass (C2700T-H) with less than 10 ppm cadmium content
[Treatment] Degreasing, nickel plating (Ni) product

 
Part Number
CB-2002P
CB-606PC
CB-610PC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)
Surface Treatment Cleaning Method Details of Surface Treatment

฿ 78.48

HSK METAL SPACER 20 Piece(s) Available 3 Day(s) 103.22.22Electroless Nickel Plating-Nickel Plating (Ni)

฿ 8.78

HSK METAL SPACER 50 Piece(s) 17 Day(s) 1086.46NADegreasing-

฿ 80.39

HSK METAL SPACER 20 Piece(s) Available 5 Day(s) 1086.410NADegreasing-

Loading...

  1. 1

Basic Information

I.D. Shape Straight Shape Straight Material Brass
I.D. Tolerance Not Specified Thickness / Length Tolerance Not Specified O.D. Tolerance Not Specified
Sale Type Pack-sold Material Details Brass (C2700T-H)