(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal size (M) of compatible screws] 1.7/2/2.6/3/4/5
[Materials] Free-cutting brass (C3604BD) with less than 75 ppm cadmium content
[Treatment] Degreasing, nickel plating, black nickel plating product
Part Number |
---|
CB-307E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | I.D. (mm) | Thickness/Length (mm) | Surface Treatment | I.D. Tolerance | Sale Type | Cleaning Method | Details of Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78.48 | HSK METAL SPACER | 20 Piece(s) | Available | 5 Day(s) | 10 | 6 | 3.2 | 7 | Electroless Nickel Plating | ±0.15 | Pack-sold | - | Nickel Plating (Ni) |
Loading...
I.D. Shape | Straight | Shape | Straight | Material | Brass |
---|---|---|---|---|---|
Thickness / Length Tolerance | ±0.1 | O.D. Tolerance | ±0.05 | Material Details | Free-Cutting Brass (C3604BD) |
Please check the type/dimensions/specifications of the part CB-307E in the Brass Spacer (Hollow, Round) CB-E/-BE/-CE series.
Part Number |
---|
CB-302-5E |
CB-302.5-5E |
CB-302E |
CB-308CE |
CB-308E |
CB-310BE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (mm) | I.D. (mm) | Thickness/Length (mm) | Surface Treatment | I.D. Tolerance | Sale Type | Cleaning Method | Details of Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78.48 | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 3.2 | 2 | Electroless Nickel Plating | ±0.15 | Pack-sold | - | Nickel Plating (Ni) | |
฿ 8.57 | 50 Piece(s) | 5 Day(s) | 10 | 5 | 3.2 | 2.5 | Electroless Nickel Plating | ±0.15 | Pack-sold | - | Nickel Plating (Ni) | ||
฿ 78.10 | 20 Piece(s) | Available | 5 Day(s) | 10 | 6 | 3.2 | 2 | Electroless Nickel Plating | ±0.15 | Pack-sold | - | Nickel Plating (Ni) | |
฿ 6.15 | 50 Piece(s) | 19 Day(s) | 10 | 6 | 3.2 | 8 | NA | ±0.15 | Pack-sold | Degreasing | - | ||
฿ 78.48 | 20 Piece(s) | Available | 5 Day(s) | 10 | 6 | 3.2 | 8 | Electroless Nickel Plating | ±0.15 | Pack-sold | - | Nickel Plating (Ni) | |
฿ 25.00 | 50 Piece(s) | 20 Day(s) | 10 | 6 | 3.2 | 10 | Electroless Nickel Plating | ±0.15 | Pack-sold | - | Black Nickel Plating (Black Ni) |
How can we improve?
How can we improve?