(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 5/6/8/10/12
[Material] Pure Titanium
[Processing] Degreasing
Specific gravity about 60% of that of stainless steel, as well as excellent chemical resistance and especially seawater resistance.
Since titanium is non-magnetic, it can be used for electronic equipment, semiconductor manufacturing equipment, medical equipment and the like that require non-magnetic properties.
Part Number |
---|
TIBT-0816 |
TIBT-0820 |
TIBT-0825 |
TIBT-1040 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 142.93 | HSK BOLT | 10 Piece(s) | 31 Day(s) | 10 | 8 | 16 | 1.25 | |||
฿ 148.48 | HSK BOLT | 10 Piece(s) | 31 Day(s) | 10 | 8 | 20 | 1.25 | |||
฿ 161.62 | HSK BOLT | 10 Piece(s) | 31 Day(s) | 10 | 8 | 25 | 1.25 | |||
฿ 7,517.00 | HSK BOLT | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 10 | 40 | 1.5 |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | Titanium | Surface Treatment | No | Thread Type | Metric coarse |
Additional Shape | Standard | Sales Unit | Box/package | Application | Chemical Resistance / Non-Magnetic |
Cleaning Method | Degreasing |
How can we improve?
How can we improve?