(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 3/4/5/6
[Material] PTFE
[Color] White Opaque
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 Equivalent (Materials)
Detailed Shape | Flat | Mounting Hole Shape | Flathead | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Thread Type | Metric coarse |
Additional Shape | Standard | Application | Standard / Heat resistant / High Strength / Electric Insulation | Plastic Material | PTFE |
Color | White Opaque |
Please check the type/dimensions/specifications of the part TE-0306 in the PTFE Small Flat Screw / TE-0000 series.
Part Number |
---|
TE-0308 |
TE-0310 |
TE-0312 |
TE-0315 |
TE-0318 |
TE-0320 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 87.05 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 8 | 0.5 | Box/package | ||
฿ 102.38 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 10 | 0.5 | Box/package | ||
฿ 115.53 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 12 | 0.5 | Box/package | ||
฿ 326.86 | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 15 | 0.5 | Low Quantity (can be purchased from one) | |
฿ 160.10 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 18 | 0.5 | Box/package | ||
฿ 166.67 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 20 | 0.5 | Box/package |
How can we improve?
How can we improve?