(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Size (M)]3/4/5/6
Bolt and washer (KW)
[Material]PTFE
[Color]Opaque white
[Heat-Resistant Temperature]Continuous 240°C nonflammable
[UL Standard]UL94 V-0 equivalent (material)
Thread Diameter | KW PTFE d-t | L | Part number |
---|---|---|---|
M3 | 8-0.8 | 6 | TEBT-0306-T |
8 | TEBT-0308-T | ||
10 | TEBT-0310-T | ||
12 | TEBT-0312-T | ||
15 | TEBT-0315-T | ||
20 | TEBT-0320-T | ||
M4 | 10-1.0 | 8 | TEBT-0408-T |
10 | TEBT-0410-T | ||
12 | TEBT-0412-T | ||
15 | TEBT-0415-T | ||
20 | TEBT-0420-T | ||
M5 | 12-1.0 | 10 | TEBT-0510-T |
15 | TEBT-0515-T | ||
20 | TEBT-0520-T | ||
25 | TEBT-0525-T | ||
30 | TEBT-0530-T | ||
M6 | 13-1.0 | 10 | TEBT-0610-T |
15 | TEBT-0615-T | ||
20 | TEBT-0620-T | ||
25 | TEBT-0625-T | ||
30 | TEBT-0630-T |
Part Number |
---|
TEBT-0306-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw M Diameter | Size (X Notation) | Size (-Notation) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 166.16 | HSK BOLT | 10 Piece(s) | 12 Day(s) | 10 | 3 | 6 | 0.5 | M3 | M3X6 | M3-6 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Basic Shape | Hex |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Thread Type | Metric coarse |
Additional Shape | Standard | Sales Unit | Box/package | Application | Standard |
Plastic Material | PTFE | Color | White Opaque |
Please check the type/dimensions/specifications of the part TEBT-0306-T in the PTFE Bolt / TEBT-0000-T series.
Part Number |
---|
TEBT-0308-T |
TEBT-0310-T |
TEBT-0312-T |
TEBT-0315-T |
TEBT-0320-T |
TEBT-0408-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw M Diameter | Size (X Notation) | Size (-Notation) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 174.75 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 8 | 0.5 | M3 | M3X8 | M3-8 | ||
฿ 167.58 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 10 | 0.5 | M3 | M3X10 | M3-10 | ||
฿ 207.58 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 12 | 0.5 | M3 | M3X12 | M3-12 | ||
฿ 225.25 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 0.5 | M3 | M3X15 | M3-15 | ||
฿ 246.46 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 0.5 | M3 | M3X20 | M3-20 | ||
฿ 183.33 | 10 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 0.7 | M4 | M4X8 | M4-8 |
How can we improve?
How can we improve?