1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Hex Socket Bolt RAC/RAC-N

Ceramic Hex Socket Bolt RAC/RAC-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 591.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 3/4/5/6/8/10
[Material] Alumina 96
[Color] White
[Heat-resistant temperature] 1300°C

 
Part Number
RAC-0305N
RAC-0306N
RAC-0308N
RAC-0310N
RAC-0312N
RAC-0408
RAC-0408N
RAC-0410
RAC-0410N
RAC-0412
RAC-0412N
RAC-0508
RAC-0508N
RAC-0510
RAC-0510N
RAC-0512
RAC-0512N
RAC-0516
RAC-0516N
RAC-0520
RAC-0520N
RAC-0606
RAC-0606N
RAC-0608
RAC-0608N
RAC-0610
RAC-0610N
RAC-0612
RAC-0612N
RAC-0616
RAC-0616N
RAC-0620
RAC-0620N
RAC-0810
RAC-0810N
RAC-0812
RAC-0812N
RAC-0816
RAC-0816N
RAC-0820
RAC-0820N
RAC-1010
RAC-1010N
RAC-1012
RAC-1012N
RAC-1016
RAC-1016N
RAC-1020
RAC-1020N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Additional Shape Sales Unit

฿ 638.89

HSK BOLT 2 Piece(s) 10 Day(s) 10350.5StandardBox/package

฿ 647.47

HSK BOLT 2 Piece(s) 12 Day(s) 10360.5StandardBox/package

฿ 591.05

HSK BOLT 2 Piece(s) 12 Day(s) 10380.5StandardBox/package

฿ 673.23

HSK BOLT 2 Piece(s) 10 Day(s) 103100.5StandardBox/package

฿ 683.23

HSK BOLT 2 Piece(s) 19 Day(s) 103120.5StandardLow Quantity (can be purchased from one)

฿ 673.23

HSK BOLT 2 Piece(s) 12 Day(s) 10480.7With through holeBox/package

฿ 673.23

HSK BOLT 2 Piece(s) 12 Day(s) 10480.7StandardBox/package

฿ 690.40

HSK BOLT 2 Piece(s) 12 Day(s) 104100.7With through holeBox/package

฿ 690.40

HSK BOLT 2 Piece(s) 12 Day(s) 104100.7StandardBox/package

฿ 708.59

HSK BOLT 2 Piece(s) 12 Day(s) 104120.7With through holeBox/package

฿ 708.59

HSK BOLT 2 Piece(s) 10 Day(s) 104120.7StandardBox/package

฿ 890.29

HSK BOLT 2 Piece(s) 12 Day(s) 10580.8With through holeBox/package

฿ 708.59

HSK BOLT 2 Piece(s) 12 Day(s) 10580.8StandardBox/package

฿ 725.76

HSK BOLT 2 Piece(s) 12 Day(s) 105100.8With through holeBox/package

฿ 725.76

HSK BOLT 2 Piece(s) 12 Day(s) 105100.8StandardBox/package

฿ 742.93

HSK BOLT 2 Piece(s) 12 Day(s) 105120.8With through holeBox/package

฿ 742.93

HSK BOLT 2 Piece(s) 12 Day(s) 105120.8StandardBox/package

฿ 760.10

HSK BOLT 2 Piece(s) 12 Day(s) 105160.8With through holeBox/package

฿ 760.10

HSK BOLT 2 Piece(s) 12 Day(s) 105160.8StandardBox/package

฿ 778.28

HSK BOLT 2 Piece(s) 12 Day(s) 105200.8With through holeBox/package

฿ 778.28

HSK BOLT 2 Piece(s) 10 Day(s) 105200.8StandardBox/package

฿ 725.76

HSK BOLT 2 Piece(s) 12 Day(s) 10661With through holeBox/package

฿ 725.76

HSK BOLT 2 Piece(s) 12 Day(s) 10661StandardBox/package

฿ 742.93

HSK BOLT 2 Piece(s) 12 Day(s) 10681With through holeBox/package

฿ 742.93

HSK BOLT 2 Piece(s) 12 Day(s) 10681StandardBox/package

฿ 760.10

HSK BOLT 2 Piece(s) 12 Day(s) 106101With through holeBox/package

฿ 760.10

HSK BOLT 2 Piece(s) 12 Day(s) 106101StandardBox/package

฿ 769.70

HSK BOLT 2 Piece(s) 12 Day(s) 106121With through holeBox/package

฿ 705.00

HSK BOLT 2 Piece(s) 12 Day(s) 106121StandardBox/package

฿ 786.87

HSK BOLT 2 Piece(s) 12 Day(s) 106161With through holeBox/package

฿ 786.87

HSK BOLT 2 Piece(s) 12 Day(s) 106161StandardBox/package

฿ 804.04

HSK BOLT 2 Piece(s) 12 Day(s) 106201With through holeBox/package

฿ 804.04

HSK BOLT 2 Piece(s) 10 Day(s) 106201StandardBox/package

฿ 742.93

HSK BOLT 2 Piece(s) 12 Day(s) 108101.25With through holeBox/package

฿ 742.93

HSK BOLT 2 Piece(s) 12 Day(s) 108101.25StandardBox/package

฿ 760.10

HSK BOLT 2 Piece(s) 12 Day(s) 108121.25With through holeBox/package

฿ 760.10

HSK BOLT 2 Piece(s) 12 Day(s) 108121.25StandardBox/package

฿ 713.77

HSK BOLT 2 Piece(s) 12 Day(s) 108161.25With through holeBox/package

฿ 778.28

HSK BOLT 2 Piece(s) 12 Day(s) 108161.25StandardBox/package

฿ 795.45

HSK BOLT 2 Piece(s) 12 Day(s) 108201.25With through holeBox/package

฿ 731.30

HSK BOLT 2 Piece(s) 12 Day(s) 108201.25StandardBox/package

฿ 760.10

HSK BOLT 2 Piece(s) 12 Day(s) 1010101.5With through holeBox/package

฿ 760.10

HSK BOLT 2 Piece(s) 12 Day(s) 1010101.5StandardBox/package

฿ 778.28

HSK BOLT 2 Piece(s) 12 Day(s) 1010121.5With through holeBox/package

฿ 778.28

HSK BOLT 2 Piece(s) 12 Day(s) 1010121.5StandardBox/package

฿ 795.45

HSK BOLT 2 Piece(s) 12 Day(s) 1010161.5With through holeBox/package

฿ 795.45

HSK BOLT 2 Piece(s) 12 Day(s) 1010161.5StandardBox/package

฿ 812.63

HSK BOLT 2 Piece(s) 12 Day(s) 1010201.5With through holeBox/package

฿ 812.63

HSK BOLT 2 Piece(s) 12 Day(s) 1010201.5StandardBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Ceramics Surface Treatment No Thread Type Metric coarse
Application Heat resistant Color White