1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Bolt (with gas release hole) / RABT-0000

Ceramic Bolt (with gas release hole) / RABT-0000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 629.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 4/5/6/8/10
[Material] Alumina 96
[Color] White
[Heat Resistant Temperature] 1,300°C
RoHS-compliant

 
Part Number
RABT-0406
RABT-0408
RABT-0410
RABT-0412
RABT-0508
RABT-0510
RABT-0512
RABT-0515
RABT-0518
RABT-0520
RABT-0610
RABT-0615
RABT-0618
RABT-0620
RABT-0625
RABT-0812
RABT-0815
RABT-0818
RABT-0820
RABT-0825
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 629.80

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10460.7Box/package

฿ 638.89

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10480.7Box/package

฿ 647.47

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 104100.7Box/package

฿ 656.57

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 104120.7Box/package

฿ 638.89

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 10580.8Box/package

฿ 647.47

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105100.8Box/package

฿ 656.57

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105120.8Box/package

฿ 665.15

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105150.8Box/package

฿ 673.23

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105180.8Box/package

฿ 682.32

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 105200.8Box/package

฿ 1,534.06

HSK CERAMIC HEXAGON BOLT 1 Piece(s) 5 Day(s) 106101Low Quantity (can be purchased from one)

฿ 665.15

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 106151Box/package

฿ 673.23

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 106181Box/package

฿ 682.32

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 106201Box/package

฿ 1,650.19

HSK CERAMIC HEXAGON BOLT 1 Piece(s) 5 Day(s) 106251Low Quantity (can be purchased from one)

฿ 660.61

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 108121.25Box/package

฿ 669.19

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 108151.25Box/package

฿ 678.28

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 108181.25Box/package

฿ 686.36

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 108201.25Box/package

฿ 695.45

HSK CERAMIC HEXAGON BOLT 2 Piece(s) 10 Day(s) 108251.25Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Ceramics Surface Treatment No Thread Type Metric coarse
Additional Shape With through hole Application Heat resistant / Use for Clean circumstance Color White