1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVDF Bolt / PVBT-0000

PVDF Bolt / PVBT-0000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 77.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 4/5/6/8/10/12
[Material] PVDF (Polyvinylidene Fluoride Resin)
[Color] White Opaque
[Heat Warping Temperature] 1.82 MPa: 72°C
[UL Standard] UL94V-0 (Materials)

 
Part Number
PVBT-0410
PVBT-0415
PVBT-0420
PVBT-0425
PVBT-0510
PVBT-0512
PVBT-0515
PVBT-0520
PVBT-0525
PVBT-0530
PVBT-0535
PVBT-0610
PVBT-0612
PVBT-0615
PVBT-0620
PVBT-0625
PVBT-0630
PVBT-0635
PVBT-0640
PVBT-0810
PVBT-0812
PVBT-0815
PVBT-0820
PVBT-0825
PVBT-0830
PVBT-0835
PVBT-0840
PVBT-1020
PVBT-1025
PVBT-1030
PVBT-1035
PVBT-1040
PVBT-1220
PVBT-1225
PVBT-1230
PVBT-1235
PVBT-1240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 77.27

HSK BOLT 10 Piece(s) 12 Day(s) 104100.7

฿ 79.80

HSK BOLT 10 Piece(s) 12 Day(s) 104150.7

฿ 81.82

HSK BOLT 10 Piece(s) 12 Day(s) 104200.7

฿ 89.90

HSK BOLT 10 Piece(s) 12 Day(s) 104250.7

฿ 83.84

HSK BOLT 10 Piece(s) 12 Day(s) 105100.8

฿ 87.37

HSK BOLT 10 Piece(s) 12 Day(s) 105120.8

฿ 87.88

HSK BOLT 10 Piece(s) 12 Day(s) 105150.8

฿ 92.42

HSK BOLT 10 Piece(s) 12 Day(s) 105200.8

฿ 97.47

HSK BOLT 10 Piece(s) 12 Day(s) 105250.8

฿ 101.01

HSK BOLT 10 Piece(s) 12 Day(s) 105300.8

฿ 105.05

HSK BOLT 10 Piece(s) 12 Day(s) 105350.8

฿ 94.44

HSK BOLT 10 Piece(s) 12 Day(s) 106101

฿ 98.99

HSK BOLT 10 Piece(s) 12 Day(s) 106121

฿ 99.49

HSK BOLT 10 Piece(s) 12 Day(s) 106151

฿ 105.05

HSK BOLT 10 Piece(s) 12 Day(s) 106201

฿ 110.10

HSK BOLT 10 Piece(s) 12 Day(s) 106251

฿ 116.16

HSK BOLT 10 Piece(s) 12 Day(s) 106301

฿ 120.71

HSK BOLT 10 Piece(s) 12 Day(s) 106351

฿ 125.25

HSK BOLT 10 Piece(s) 12 Day(s) 106401

฿ 151.01

HSK BOLT 10 Piece(s) 12 Day(s) 108101.25

฿ 151.01

HSK BOLT 10 Piece(s) 12 Day(s) 108121.25

฿ 151.01

HSK BOLT 10 Piece(s) 12 Day(s) 108151.25

฿ 151.01

HSK BOLT 10 Piece(s) 12 Day(s) 108201.25

฿ 151.01

HSK BOLT 10 Piece(s) 12 Day(s) 108251.25

฿ 171.21

HSK BOLT 10 Piece(s) 12 Day(s) 108301.25

฿ 171.21

HSK BOLT 10 Piece(s) 12 Day(s) 108351.25

฿ 171.21

HSK BOLT 10 Piece(s) 12 Day(s) 108401.25

฿ 151.01

HSK BOLT 10 Piece(s) 12 Day(s) 1010201.5

฿ 151.01

HSK BOLT 10 Piece(s) 12 Day(s) 1010251.5

฿ 171.21

HSK BOLT 10 Piece(s) 12 Day(s) 1010301.5

฿ 171.21

HSK BOLT 10 Piece(s) 12 Day(s) 1010351.5

฿ 181.82

HSK BOLT 10 Piece(s) 12 Day(s) 1010401.5

฿ 225.76

HSK BOLT 10 Piece(s) 12 Day(s) 1012201.75

฿ 235.86

HSK BOLT 10 Piece(s) 12 Day(s) 1012251.75

฿ 246.46

HSK BOLT 10 Piece(s) 12 Day(s) 1012301.75

฿ 285.86

HSK BOLT 10 Piece(s) 12 Day(s) 1012351.75

฿ 307.58

HSK BOLT 10 Piece(s) 12 Day(s) 1012401.75

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material PVDF Color White Opaque