1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PP Bolt / PPBT-0000-T (Part Number)

PP Bolt / PPBT-0000-T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 4/5/6
Bolt
[Material] PP (Polypropylene)
[Color] Translucent
[UL Standard] UL94-HB (Materials)
PTFE Washer (KW)
[Material] PTFE
[Color] White Opaque
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-O (Materials)

 
Part Number
PPBT-0410-T
PPBT-0412-T
PPBT-0415-T
PPBT-0420-T
PPBT-0425-T
PPBT-0510-T
PPBT-0512-T
PPBT-0515-T
PPBT-0520-T
PPBT-0525-T
PPBT-0530-T
PPBT-0610-T
PPBT-0615-T
PPBT-0620-T
PPBT-0625-T
PPBT-0630-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 46.46

HSK BOLT 10 Piece(s) 12 Day(s) 104100.7

฿ 47.98

HSK BOLT 10 Piece(s) 12 Day(s) 104120.7

฿ 48.48

HSK BOLT 10 Piece(s) 12 Day(s) 104150.7

฿ 51.01

HSK BOLT 10 Piece(s) 12 Day(s) 104200.7

฿ 53.03

HSK BOLT 10 Piece(s) 12 Day(s) 104250.7

฿ 46.97

HSK BOLT 10 Piece(s) 12 Day(s) 105100.8

฿ 51.01

HSK BOLT 10 Piece(s) 12 Day(s) 105120.8

฿ 52.53

HSK BOLT 10 Piece(s) 12 Day(s) 105150.8

฿ 54.04

HSK BOLT 10 Piece(s) 12 Day(s) 105200.8

฿ 55.56

HSK BOLT 10 Piece(s) 12 Day(s) 105250.8

฿ 59.60

HSK BOLT 10 Piece(s) 12 Day(s) 105300.8

฿ 48.48

HSK BOLT 10 Piece(s) 12 Day(s) 106101

฿ 54.55

HSK BOLT 10 Piece(s) 12 Day(s) 106151

฿ 56.06

HSK BOLT 10 Piece(s) 12 Day(s) 106201

฿ 59.60

HSK BOLT 10 Piece(s) 12 Day(s) 106251

฿ 65.15

HSK BOLT 10 Piece(s) 12 Day(s) 106301

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material PP Color Semi-Transparent