(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 3/4/5/6/8
[Material] PC (Polycarbonate)
[Color] Transparent
[Heat Warping Temperature] 1.82 MPa: 130°C
[UL Standard] UL94V-2 (Materials)
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Thread Type | Metric coarse |
Additional Shape | Standard | Sales Unit | Box/package | Application | Standard |
Plastic Material | PC | Color | Transparency |
Please check the type/dimensions/specifications of the part PCC-0306 in the PC Hexagon Socket Head Bolt / PCC-0000 series.
Part Number |
---|
PCC-0308 |
PCC-0310 |
PCC-0312 |
PCC-0315 |
PCC-0320 |
PCC-0325 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 10.90 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 8 | 0.5 | ||
฿ 80.77 | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 10 | 0.5 | |
฿ 10.90 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 12 | 0.5 | ||
฿ 14.18 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 0.5 | ||
฿ 14.18 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 0.5 | ||
฿ 15.28 | 10 Piece(s) | 12 Day(s) | 10 | 3 | 25 | 0.5 |
How can we improve?
How can we improve?