1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC Bolt Cap / PCBC-00

PC Bolt Cap / PCBC-00
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 4/5
[Material] PC (Polycarbonate)
[Color] Transparent/White (W)*
[Heat Warping Temperature] 1.82 MPa: 130°C
[UL Standard] UL94V-2 (Materials)

 
Part Number
PCBC-04
PCBC-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 59.60

HSK BOLT 10 Piece(s) 12 Day(s) 104

฿ 37.73

HSK BOLT 10 Piece(s) 12 Day(s) 105

Loading...

  1. 1

Basic Information

Basic Shape Related Components Material Resin Surface Treatment No
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material PC Color Transparent/White