1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagon Socket Head Bolt / FAC-0000

Hexagon Socket Head Bolt / FAC-0000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 4/5/6/8
[Material] PFA
(Tetrafluoroethylene/Perfluoroalkylvinylether Copolymer)
[Color] Translucent Milky White
[Heat Resistant Temperature] Continuous 260°C Incombustible
[UL Standard] UL94V-0 (Materials)

 
Part Number
FAC-0410
FAC-0412
FAC-0415
FAC-0420
FAC-0425
FAC-0430
FAC-0510
FAC-0512
FAC-0515
FAC-0520
FAC-0525
FAC-0530
FAC-0610
FAC-0612
FAC-0615
FAC-0620
FAC-0625
FAC-0630
FAC-0810
FAC-0812
FAC-0815
FAC-0820
FAC-0825
FAC-0830
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 212.12

HSK BOLT 10 Piece(s) 12 Day(s) 104100.7

฿ 212.12

HSK BOLT 10 Piece(s) 12 Day(s) 104120.7

฿ 212.12

HSK BOLT 10 Piece(s) 12 Day(s) 104150.7

฿ 190.40

HSK BOLT 10 Piece(s) 12 Day(s) 104200.7

฿ 239.90

HSK BOLT 10 Piece(s) 12 Day(s) 104250.7

฿ 218.18

HSK BOLT 10 Piece(s) 12 Day(s) 104300.7

฿ 218.18

HSK BOLT 10 Piece(s) 12 Day(s) 105100.8

฿ 218.18

HSK BOLT 10 Piece(s) 12 Day(s) 105120.8

฿ 218.18

HSK BOLT 10 Piece(s) 12 Day(s) 105150.8

฿ 196.46

HSK BOLT 10 Piece(s) 12 Day(s) 105200.8

฿ 244.95

HSK BOLT 10 Piece(s) 12 Day(s) 105250.8

฿ 223.74

HSK BOLT 10 Piece(s) 12 Day(s) 105300.8

฿ 229.29

HSK BOLT 10 Piece(s) 12 Day(s) 106101

฿ 229.29

HSK BOLT 10 Piece(s) 12 Day(s) 106121

฿ 229.29

HSK BOLT 10 Piece(s) 12 Day(s) 106151

฿ 207.58

HSK BOLT 10 Piece(s) 12 Day(s) 106201

฿ 261.62

HSK BOLT 10 Piece(s) 12 Day(s) 106251

฿ 239.90

HSK BOLT 10 Piece(s) 12 Day(s) 106301

฿ 261.62

HSK BOLT 10 Piece(s) 12 Day(s) 108101.25

฿ 261.62

HSK BOLT 10 Piece(s) 12 Day(s) 108121.25

฿ 261.62

HSK BOLT 10 Piece(s) 12 Day(s) 108151.25

฿ 239.90

HSK BOLT 10 Piece(s) 12 Day(s) 108201.25

฿ 316.16

HSK BOLT 10 Piece(s) 12 Day(s) 108251.25

฿ 294.44

HSK BOLT 10 Piece(s) 12 Day(s) 108301.25

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material PFA Color Semi-transparent milky white