1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PVDF Set Button Head Screw (with KW) / PV-0000-T (PV-0306-T)

HSK SCREW

PVDF Set Button Head Screw (with KW) / PV-0000-T (PV-0306-T)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3/4/5
Button Head Screw
[Material] PVDF (Polyvinylidene Fluoride Resin)
[Color] White Opaque
[Heat Warping Temperature] 1.82 MPa: 72°C
[UL Standard] UL94V-0 (Materials)
PTFE Washer (KW)
[Material] PTFE
[Color] White Opaque
[Heat Warping Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 (Materials)

 
Part Number
PV-0306-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 71.72

HSK SCREW 10 Piece(s) 12 Day(s) 10360.5

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Washer Included Sales Unit Box/package Application Standard
Plastic Material PVDF Color White Opaque