1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PEEK Set Button Head Screw (with KW) / PE-0000-E (PE-0308-E)

HSK SCREW

PEEK Set Button Head Screw (with KW) / PE-0000-E (PE-0308-E)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3
Button Head Screw
[Material] PEEK (Polyetheretherketone)
[Color] Light Brown
[Heat Warping Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-O (Materials)
Flat Washer (KW)
[Material] PEEK (Polyetheretherketone)
PE-0000-T with PTFE

 
Part Number
PE-0308-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L (mm)

฿ 33.33

HSK SCREW 50 Piece(s) 12 Day(s) 108

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Pitch(mm) 0.5 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Resin
Surface Treatment No Thread Type Metric coarse Additional Shape Washer Included
Sales Unit Box/package Application Standard Plastic Material PEEK
Color Light Brown