1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Peak Hex Socket Head Locking Screw / PEH-0000-F (Part Number)

Peak Hex Socket Head Locking Screw / PEH-0000-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 73.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal Thread Sizes (M)] 3/4/5/6/8
[Material] PEEK (polyetheretherketone)
[Color] Light Brown
[Thermal Deformation Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-0 (material)
(*Old part number: PEHS-0000-F)

 
Part Number
PEH-0304-F
PEH-0305-F
PEH-0306-F
PEH-0308-F
PEH-0310-F
PEH-0312-F
PEH-0315-F
PEH-0405-F
PEH-0406-F
PEH-0408-F
PEH-0410-F
PEH-0412-F
PEH-0415-F
PEH-0420-F
PEH-0505-F
PEH-0506-F
PEH-0508-F
PEH-0510-F
PEH-0512-F
PEH-0515-F
PEH-0520-F
PEH-0606-F
PEH-0608-F
PEH-0610-F
PEH-0612-F
PEH-0615-F
PEH-0620-F
PEH-0625-F
PEH-0810-F
PEH-0812-F
PEH-0815-F
PEH-0820-F
PEH-0825-F
PEH-0830-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 102.38

HSK SCREW 10 Piece(s) 10 Day(s) 10340.5

฿ 125.25

HSK SCREW 10 Piece(s) 12 Day(s) 10350.5

฿ 125.25

HSK SCREW 10 Piece(s) 12 Day(s) 10360.5

฿ 95.80

HSK SCREW 10 Piece(s) 12 Day(s) 10380.5

฿ 118.69

HSK SCREW 10 Piece(s) 12 Day(s) 103100.5

฿ 95.80

HSK SCREW 10 Piece(s) 12 Day(s) 103120.5

฿ 73.90

HSK SCREW 10 Piece(s) 10 Day(s) 103150.5

฿ 131.82

HSK SCREW 10 Piece(s) 12 Day(s) 10450.7

฿ 108.95

HSK SCREW 10 Piece(s) 12 Day(s) 10460.7

฿ 125.25

HSK SCREW 10 Piece(s) 12 Day(s) 10480.7

฿ 125.25

HSK SCREW 10 Piece(s) 12 Day(s) 104100.7

฿ 125.25

HSK SCREW 10 Piece(s) 12 Day(s) 104120.7

฿ 125.25

HSK SCREW 10 Piece(s) 12 Day(s) 104150.7

฿ 80.47

HSK SCREW 10 Piece(s) 12 Day(s) 104200.7

฿ 111.15

HSK SCREW 10 Piece(s) 12 Day(s) 10550.8

฿ 133.84

HSK SCREW 10 Piece(s) 12 Day(s) 10560.8

฿ 104.57

HSK SCREW 10 Piece(s) 12 Day(s) 10580.8

฿ 104.57

HSK SCREW 10 Piece(s) 12 Day(s) 105100.8

฿ 104.57

HSK SCREW 10 Piece(s) 12 Day(s) 105120.8

฿ 127.27

HSK SCREW 10 Piece(s) 12 Day(s) 105150.8

฿ 105.56

HSK SCREW 10 Piece(s) 12 Day(s) 105200.8

฿ 144.44

HSK SCREW 10 Piece(s) 12 Day(s) 10661

฿ 138.38

HSK SCREW 10 Piece(s) 12 Day(s) 10681

฿ 138.38

HSK SCREW 10 Piece(s) 12 Day(s) 106101

฿ 138.38

HSK SCREW 10 Piece(s) 12 Day(s) 106121

฿ 138.38

HSK SCREW 10 Piece(s) 12 Day(s) 106151

฿ 138.38

HSK SCREW 10 Piece(s) 12 Day(s) 106201

฿ 116.67

HSK SCREW 10 Piece(s) 12 Day(s) 106251

฿ 242.93

HSK SCREW 10 Piece(s) 12 Day(s) 108101.25

฿ 244.95

HSK SCREW 10 Piece(s) 12 Day(s) 108121.25

฿ 246.97

HSK SCREW 10 Piece(s) 12 Day(s) 108151.25

฿ 248.48

HSK SCREW 10 Piece(s) 12 Day(s) 108201.25

฿ 251.01

HSK SCREW 10 Piece(s) 12 Day(s) 108251.25

฿ 251.52

HSK SCREW 10 Piece(s) 12 Day(s) 108301.25

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Set Screw
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material PEEK Color Light Brown