Peak Pan Head Screw / PE-0000

Brand :
HIROSUGI-KEIKI
Caution
Product Description
[Nominal Thread Sizes (M)]: 1.2/1.4/1.6/1.7/2/2.6/3/4/5/6/8/#4/#6/#8
[Material] PEEK (polyetheretherketone)
[Color] Light Brown
[Thermal Deformation Temperature] 1.82 MPa: 152°C
[UL Standard] UL94V-0 (material)