PC Pan Head Screw / PC-0000

Brand :
HIROSUGI-KEIKI
Caution
Product Description
[Nominal Thread Sizes (M)] 1.7/2/2.6/3/4/5/6/8
[Material] PC (Polycarbonate)
[Color] Transparent or Black (*PC-1703, 1704 only in black)
[Thermal Deformation Temperature] 1.82 MPa: 130°C
[UL Standard] UL94V-2 (material)