(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2/2.6/3/4
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa…75°C
[UL Standard] UL94V-2 (Materials)
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Thread Type | Metric coarse |
Additional Shape | Standard | Sales Unit | Box/package | Application | Standard |
Plastic Material | Nylon |
Please check the type/dimensions/specifications of the part N-0203 in the Nylon Pan-Head Screw / N-0000 series.
Part Number |
---|
N-0204 |
N-0205 |
N-0206 |
N-0206.5 |
N-0208 |
N-0210 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 6.52 | 50 Piece(s) | 12 Day(s) | 10 | 2 | 4 | 0.4 | Semi-Transparent | ||
฿ 6.52 | 50 Piece(s) | 12 Day(s) | 10 | 2 | 5 | 0.4 | Semi-Transparent | ||
฿ 6.52 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 6 | 0.4 | Semi-Transparent | ||
฿ 20.71 | 50 Piece(s) | 19 Day(s) | 10 | 2 | 6.5 | 0.4 | Translucent / White | ||
฿ 6.52 | 50 Piece(s) | 12 Day(s) | 10 | 2 | 8 | 0.4 | Semi-Transparent | ||
฿ 20.71 | 50 Piece(s) | 12 Day(s) | 10 | 2 | 10 | 0.4 | Semi-Transparent |
How can we improve?
How can we improve?