1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Countersunk Machine Screw / UF-0000

Stainless Steel Countersunk Machine Screw / UF-0000
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal Thread Sizes (M)] 2/2.6/3/4
[Materials] Stainless steel
[Treatment] Base material

 
Part Number
UF-0203
UF-0204
UF-0205
UF-0206
UF-0208
UF-0210
UF-0212
UF-0304
UF-0305
UF-0306
UF-0308
UF-0310
UF-0312
UF-0406
UF-0408
UF-0410
UF-0412
UF-2604
UF-2605
UF-2606
UF-2608
UF-2610
UF-2612
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 10230.4

฿ 6.67

HSK SCREW 50 Piece(s) 10 Day(s) 10240.4

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 10250.4

฿ 18.93

HSK SCREW 50 Piece(s) 10 Day(s) 10260.4

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 10280.4

฿ 5.42

HSK SCREW 50 Piece(s) 10 Day(s) 102100.4

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 102120.4

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 10340.5

฿ 76.96

HSK SCREW 1 Piece(s) Available Same day 10350.5

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 10360.5

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 10380.5

฿ 136.94

SCREW 1 Piece(s) Same day 103100.5

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 103120.5

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 10460.7

฿ 77.34

HSK SCREW 1 Piece(s) Available 3 Day(s) 10480.7

฿ 77.34

HSK SCREW 1 Piece(s) Available 3 Day(s) 104100.7

฿ 77.72

HSK SCREW 1 Piece(s) Available 3 Day(s) 104120.7

฿ 5.42

HSK SCREW 50 Piece(s) 10 Day(s) 102.640.45

฿ 5.42

HSK SCREW 50 Piece(s) 10 Day(s) 102.650.45

฿ 5.42

HSK SCREW 50 Piece(s) 10 Day(s) 102.660.45

฿ 76.96

HSK SCREW 1 Piece(s) Available 3 Day(s) 102.680.45

฿ 5.42

HSK SCREW 50 Piece(s) 10 Day(s) 102.6100.45

฿ 5.42

HSK SCREW 50 Piece(s) 10 Day(s) 102.6120.45

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 No Detailed Shape Disc
Material Stainless Steel Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Complete thread