(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 4/5
Button Head Screw
[Material] Alumina 96
[Color] White
[Heat Resistant Temperature] 1,300°C
PTFE Washer (KW)
[Material] PTFE
[Color] White Opaque
[Heat Resistant Temperature] Continuous 240°C Incombustible
[UL Standard] UL94V-0 (Materials)
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Ceramics | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Washer Included / With through hole |
Application | Heat resistant | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part RA-0508-T in the Ceramic Set Button Head Screw (with gas release hole/KW) / RA-0000-T series.
Part Number |
---|
RA-0408-T |
RA-0410-T |
RA-0412-T |
RA-0510-T |
RA-0512-T |
RA-0515-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 669.19 | 2 Piece(s) | 10 Day(s) | 10 | 4 | 8 | 0.7 | ||
฿ 678.28 | 2 Piece(s) | 10 Day(s) | 10 | 4 | 10 | 0.7 | ||
฿ 686.36 | 2 Piece(s) | 10 Day(s) | 10 | 4 | 12 | 0.7 | ||
฿ 690.40 | 2 Piece(s) | 10 Day(s) | 10 | 5 | 10 | 0.8 | ||
฿ 699.49 | 2 Piece(s) | 10 Day(s) | 10 | 5 | 12 | 0.8 | ||
฿ 708.59 | 2 Piece(s) | 10 Day(s) | 10 | 5 | 15 | 0.8 |
How can we improve?
How can we improve?