(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 3/4
Pan head screw
[Material] Brass
[Treatment] Black nickel plating (Black Ni)
Spring Washer (SW)
[Material] Phosphor bronze
[Treatment] Black nickel plating (Black Ni)
Mounting Hole Shape | Phillips | Surface Treatment_02 | Black nickel plating | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Brass | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part B-0305-SB in the Brass Pan Head Screw Set (With SW) / B-0000-SB series.
Part Number |
---|
B-0304-SB |
B-0306-SB |
B-0308-SB |
B-0310-SB |
B-0312-SB |
B-0315-SB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 20.20 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 4 | 0.5 | ||
฿ 6.52 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 6 | 0.5 | ||
฿ 7.60 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 8 | 0.5 | ||
฿ 22.22 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 10 | 0.5 | ||
฿ 22.22 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 12 | 0.5 | ||
฿ 22.73 | 50 Piece(s) | 10 Day(s) | 10 | 3 | 15 | 0.5 |
How can we improve?
How can we improve?