(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 3/4/5
[Material] Stainless steel SUS316L
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part UM-0308 in the Stainless Steel 316 Pan Head Screw / UM-0000 series.
Part Number |
---|
UM-0306 |
UM-0310 |
UM-0312 |
UM-0315 |
UM-0316 |
UM-0320 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
฿ 7.05 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 6 | 0.5 | ||
฿ 7.05 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 10 | 0.5 | ||
฿ 7.60 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 12 | 0.5 | ||
฿ 7.60 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 15 | 0.5 | ||
฿ 7.60 | 10 Piece(s) | 10 Day(s) | 10 | 3 | 16 | 0.5 | ||
฿ 78.86 | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | 20 | 0.5 |
How can we improve?
How can we improve?