(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2/2.5/2.6/3/4/5
[Materials] Stainless steel
[Treatment] Base material
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Tip Shape | Flat End | Additional Shape | Standard | Application | Standard |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part U-0206 in the Stainless Steel Pan Head Screw / U-0000 series.
Part Number |
---|
U-0204 |
U-0205 |
U-0208 |
U-0210 |
U-0212 |
U-0304 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 76.96 | 1 Piece(s) | Available | 3 Day(s) | 10 | 2 | 4 | 0.4 | Low Quantity (can be purchased from one) | |
฿ 76.96 | 1 Piece(s) | Available | 3 Day(s) | 10 | 2 | 5 | 0.4 | Low Quantity (can be purchased from one) | |
฿ 76.96 | 1 Piece(s) | Available | 3 Day(s) | 10 | 2 | 8 | 0.4 | Low Quantity (can be purchased from one) | |
฿ 76.96 | 1 Piece(s) | Available | 3 Day(s) | 10 | 2 | 10 | 0.4 | Low Quantity (can be purchased from one) | |
฿ 19.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | 2 | 12 | 0.4 | Low Quantity (can be purchased from one) | |
฿ 173.63 | 1 Piece(s) | Same day | 10 | 3 | 4 | 0.5 | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?