(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Main body
[Materials] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)
Type | Square | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Electroless Nickel Plating | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | Free-Cutting Brass (C3604BD) | Details of Surface Treatment | Nickel Plating (Ni) |
Please check the type/dimensions/specifications of the part VAB-266E in the Circuit Board Vertical Mounting Spacer VAB-E series.
Part Number |
---|
VAB-306E |
VAB-310E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter |
---|---|---|---|---|---|---|---|---|
฿ 32.87 | 50 Piece(s) | 3 Day(s) | 10 | 6 | 6 | M3 | ||
฿ 96.39 | 20 Piece(s) | Available | 3 Day(s) | 10 | 10 | 10 | M3 |
How can we improve?
How can we improve?