1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Spacer (For Hexagonal and Thin Plate Screw-in Mounting) /PSB-E

HSK METAL SPACER

Brass Spacer (For Hexagonal and Thin Plate Screw-in Mounting) /PSB-E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal Thread Sizes (M)] 2.6 / 3
[Materials] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)

 
Part Number
PSB-310E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 18.83

HSK METAL SPACER 50 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Wrench Flats B(mm) 5.5 Length L(mm) 10 Material Brass
Surface Treatment Electroless Nickel Plating Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Material Details Free-Cutting Brass (C3604BD)
Details of Surface Treatment Nickel Plating (Ni)

Please check the type/dimensions/specifications of the part PSB-310E in the Brass Spacer (For Hexagonal and Thin Plate Screw-in Mounting) /PSB-E series.