(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2/2.6/3/4
[Materials] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)
Part Number |
---|
MSB-2604-04E |
MSB-305-04E |
MSB-310-03E |
MSB-310-04E |
MSB-311-04E |
MSB-320-04E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 24.24 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 4 | 4 | ||
฿ 10.73 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 5 | 4 | ||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 10 | 3 | |
฿ 12.88 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 10 | 4 | ||
฿ 12.88 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 11 | 4 | ||
฿ 13.97 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 20 | 4 |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Electroless Nickel Plating | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | Free-Cutting Brass (C3604BD) | Details of Surface Treatment | Nickel Plating (Ni) |
How can we improve?
How can we improve?