(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2.6/3/4/5
[Materials] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)
Part Number |
---|
BSB-26205E |
BSB-3206E |
BSB-4308E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 11.82 ฿ 8.08 | HSK METAL SPACER | 50 Piece(s) | Same day | 10 | 5 | 5 | ||
฿ 12.88 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 6 | ||
฿ 914.29 | SA11 FASTENING | 50 Piece(s) | 3 Day(s) | 10 | 7 | 8 |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Electroless Nickel Plating | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | Free-Cutting Brass (C3604BD) | Details of Surface Treatment | Nickel Plating (Ni) |
How can we improve?
How can we improve?