1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Spacer (Hexagonal) Inch Screws / ASB-4-E/ASB-6-E

HSK METAL SPACER

Brass Spacer (Hexagonal) Inch Screws / ASB-4-E/ASB-6-E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (inch)] No.4/No.6
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

 
Part Number
ASB-4-064E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10.18

HSK METAL SPACER 50 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Female Thread End Shape (Right) Female Thread
Wrench Flats B(mm) 4.75 Length L(mm) 6.35 Material Brass
Surface Treatment Electroless Nickel Plating Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Material Details Free-Cutting Brass (C3604BD)
Details of Surface Treatment Nickel Plating (Ni)

Please check the type/dimensions/specifications of the part ASB-4-064E in the Brass Spacer (Hexagonal) Inch Screws / ASB-4-E/ASB-6-E series.