(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter] M1.7 / M2 / M2.5 / M2.6 / M3 / M4 / M5 / M6 / No. 4 / No. 6
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni), degreased
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Surface Treatment | Screw Diameter | Cleaning Method | Details of Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 3 | 5 | Electroless Nickel Plating | M1.7 | - | Nickel Plating (Ni) | ||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 3 | 5 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | ||
฿ 19.98 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 4 | 5 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | |||
฿ 81.15 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 4 | 6 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | ||
฿ 81.15 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 4 | 6.5 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | ||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 3 | 7 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | ||
฿ 81.15 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 4 | 7 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | ||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 4 | 8 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | ||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 4 | 10 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | ||
฿ 81.53 | HSK METAL SPACER | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 10.5 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | ||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 6 | Electroless Nickel Plating | M2.5 | - | Nickel Plating (Ni) | ||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 10 | Electroless Nickel Plating | M2.5 | - | Nickel Plating (Ni) | ||
฿ 82.29 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 11 | Electroless Nickel Plating | M2.5 | - | Nickel Plating (Ni) | ||
฿ 712.26 ฿ 325.65 | METAL SPACER | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 5 | 12 | Electroless Nickel Plating | M2.5 | - | Nickel Plating (Ni) | ||
฿ 80.00 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 4 | Electroless Nickel Plating | M2.6 | - | Nickel Plating (Ni) | ||
฿ 80.00 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 5 | Electroless Nickel Plating | M2.6 | - | Nickel Plating (Ni) | ||
฿ 80.00 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 6 | Electroless Nickel Plating | M2.6 | - | Nickel Plating (Ni) | ||
฿ 80.77 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 10 | Electroless Nickel Plating | M2.6 | - | Nickel Plating (Ni) | ||
฿ 12.35 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 11 | Electroless Nickel Plating | M2.6 | - | Nickel Plating (Ni) | |||
฿ 82.67 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 15 | Electroless Nickel Plating | M2.6 | - | Nickel Plating (Ni) | ||
฿ 80.77 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 4 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 80.77 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 4 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 80.77 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 5 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 81.15 | HSK METAL SPACER | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | 5.5 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 80.77 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 5.5 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 18.30 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 6 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 94.27 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 7 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 7.5 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 142.00 | SPACER | 1 Piece(s) | Available | Same day | 10 | 5.5 | 8 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 20.87 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 9 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 21.46 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 10 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 19.62 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 6 | 10 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 22.86 ฿ 4.07 | METAL SPACER | 1 Piece(s) | Same day | 10 | 5.5 | 10 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 20.90 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 11 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 11.5 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 81.91 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 12 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 18.72 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 12 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 13 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 82.29 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 14 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 23.79 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 16 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 83.05 | SA11 FASTENING | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 17 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 13.97 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 18 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 13.97 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 20 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 11.82 ฿ 6.45 | HSK METAL SPACER | 50 Piece(s) | Same day | 10 | 5.5 | 20 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 84.58 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 23 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 150.41 | HSK METAL SPACER | 1 Piece(s) | Available | Same day | 10 | 5.5 | 25 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 86.10 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 27 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 17.22 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 30 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 28.70 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 40 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 33.10 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 45 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 97.15 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 70 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 40.43 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 80 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |||
฿ 81.91 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 6 | 6 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | ||
฿ 82.67 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 7 | 6 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | ||
฿ 48.53 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 100 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |||
฿ 13.00 | SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 10 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |||
฿ 84.58 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 7 | 12 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | ||
฿ 85.72 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 7 | 16 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | ||
฿ 85.34 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 6 | 20 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | ||
฿ 152.08 ฿ 11.88 | METAL SPACER | 1 Piece(s) | Same day | 10 | 7 | 25 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |||
฿ 190.86 ฿ 49.97 | SPACER | 1 Piece(s) | Same day | 10 | 7 | 30 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |||
฿ 24.13 | HSK METAL SPACER | 50 Piece(s) | 17 Day(s) | 10 | 7 | 35 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |||
฿ 89.15 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 7 | 40 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | ||
฿ 30.35 | METAL SPACER | 1 Piece(s) | Same day | 10 | 7 | 44 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |||
฿ 196.45 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 7 | 50 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | ||
฿ 38.27 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 70 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |||
฿ 25.32 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 8 | 8 | Electroless Nickel Plating | M5 | - | Nickel Plating (Ni) | |||
฿ 88.77 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 8 | 10 | Electroless Nickel Plating | M5 | - | Nickel Plating (Ni) | ||
฿ 89.15 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 8 | 12 | Electroless Nickel Plating | M5 | - | Nickel Plating (Ni) | ||
฿ 89.15 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 8 | 15 | Electroless Nickel Plating | M5 | - | Nickel Plating (Ni) | ||
฿ 24.23 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 8 | 20 | Electroless Nickel Plating | M5 | - | Nickel Plating (Ni) | |||
฿ 91.05 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 8 | 25 | Electroless Nickel Plating | M5 | - | Nickel Plating (Ni) | ||
฿ 26.93 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 8 | 30 | Electroless Nickel Plating | M5 | - | Nickel Plating (Ni) | |||
฿ 99.05 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 10 | 10 | Electroless Nickel Plating | M6 | - | Nickel Plating (Ni) |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Brass | Post Type | Solid | Scale | No memory |
Pilotted Ends | NA | Gas Vent Hole | NA | Material Details | Free-Cutting Brass (C3604BD) |
How can we improve?
How can we improve?