(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
M1.7 to M6 are available. Length can also be specified with flexibility. Recommended when a small diameter and adjustable height are called for.
[Nominal of Thread (M)] 2/2.5/2.6/3/4/5
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|
฿ 11.27 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 3 | 5 | M2 | ||
฿ 10.73 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 4 | 5 | M2 | ||
฿ 11.27 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 3 | 6 | M2 | ||
฿ 10.73 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 4 | 7 | M2 | ||
฿ 10.73 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 4 | 8 | M2 | ||
฿ 26.77 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 15 | M2.5 | ||
฿ 9.65 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 5 | M2.6 | ||
฿ 9.65 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 6.5 | M2.6 | ||
฿ 9.65 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 7 | M2.6 | ||
฿ 15.05 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 20 | M2.6 | ||
฿ 10.18 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 6 | 6 | M3 | ||
฿ 10.73 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 7.5 | M3 | ||
฿ 10.18 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 6 | 8 | M3 | ||
฿ 10.73 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 10 | M3 | ||
฿ 9.65 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 10 | M3 | ||
฿ 11.82 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 14 | M3 | ||
฿ 11.82 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 15 | M3 | ||
฿ 33.00 | HSK METAL SPACER | 50 Piece(s) | 20 Day(s) | 10 | 5.5 | 19 | M3 | ||
฿ 12.35 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 6 | 20 | M3 | ||
฿ 14.52 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 23 | M3 | ||
฿ 14.52 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 24 | M3 | ||
฿ 17.22 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 30 | M3 | ||
฿ 18.83 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 36 | M3 | ||
฿ 23.15 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 55 | M3 | ||
฿ 19.37 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 30 | M4 | ||
฿ 23.68 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 8 | 20 | M5 | ||
฿ 16.67 | HSK METAL SPACER | 50 Piece(s) | 20 Day(s) | 10 | 10 | 15 | M6 |
Loading...
Type | Hexagon | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Electroless Nickel Plating | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | Free-Cutting Brass (C3604BD) | Details of Surface Treatment | Nickel Plating (Ni) |
How can we improve?
How can we improve?