(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter] M1.7 / M2 / M2.5 / M2.6 / M3 / M4 / M5 / M6 / No. 4 / No. 6
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Degreased, nickel plating
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Surface Treatment | Screw Diameter | Cleaning Method | Details of Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81.15 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 4 | 10 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | |
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 4 | 11 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | |
฿ 83.43 | HSK METAL SPACER | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 20 | Electroless Nickel Plating | M2 | - | Nickel Plating (Ni) | |
฿ 81.53 ฿ 5.67 | METAL SPACER | 1 Piece(s) | Same day | 10 | 5 | 10 | Electroless Nickel Plating | M2.5 | - | Nickel Plating (Ni) | ||
฿ 80.39 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 10 | Electroless Nickel Plating | M2.6 | - | Nickel Plating (Ni) | |
฿ 79.62 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 5 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |
฿ 80.00 | HSK METAL SPACER | 1 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 6 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |
฿ 17.65 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 7 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 17.07 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 8 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 80.39 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 9 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |
฿ 80.77 | SPACER | 20 Piece(s) | 3 Day(s) | 10 | 6 | 10 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 81.15 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 11 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |
฿ 17.78 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 12 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 80.77 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 13 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |
฿ 81.53 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 6 | 15 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |
฿ 80.39 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 15 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |
฿ 82.29 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 16 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | |
฿ 20.41 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 20 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 23.58 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 25 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 26.19 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 30 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 18.86 | HSK METAL SPACER | 50 Piece(s) | 17 Day(s) | 10 | 5.5 | 35 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 18.28 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 40 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 32.32 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 50 | Electroless Nickel Plating | M3 | - | Nickel Plating (Ni) | ||
฿ 81.91 | SPACER | 1 Piece(s) | Available | Same day | 10 | 7 | 10 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |
฿ 83.05 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 7 | 12 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |
฿ 82.67 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 7 | 15 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |
฿ 84.58 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 7 | 20 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |
฿ 85.72 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 7 | 25 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |
฿ 87.62 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 7 | 35 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) | |
฿ 26.63 | METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 40 | Electroless Nickel Plating | M4 | - | Nickel Plating (Ni) |
Loading...
Type | Hexagon | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Brass | Post Type | Solid | Scale | No memory |
Pilotted Ends | NA | Gas Vent Hole | NA | Material Details | Free-Cutting Brass (C3604BD) |
How can we improve?
How can we improve?