(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 3/4
[Materials] Nylon 66
[Color] Semi-transparent
[Thermal Deformation Temperature] 1.82 MPa: 75°C
[UL Standard] UL94V-2 (material)
Part Number |
---|
ASN-305 |
ASN-310 |
ASN-315 |
ASN-330 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 78.48 | HSK RESIN SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | |
฿ 78.86 | HSK RESIN SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 10 | |
฿ 79.62 | HSK RESIN SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 15 | |
฿ 11.27 | HSK RESIN SPACER | 50 Piece(s) | 3 Day(s) | 10 | 30 |
Loading...
Type | Hexagon | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5.5 | Material | Resin | Surface Treatment | NA |
Post Type | Solid | Scale | No memory | Pilotted Ends | NA |
Gas Vent Hole | NA | Material Details | Nylon 66 |
How can we improve?
How can we improve?