(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 3/4/5/6
[Materials] Alumina 96
[Color] White
[Heat-Resistant Temperature] 1,300°C
[Screw Inspection] Uses JIS grade 3 screw gauge.
Ceramic spacer made of inorganic alumina 96.
is jointly developed by Hirosugi Keiki Co., Ltd. and Otsuka Ceramics Co., Ltd.
The product contains new material that has insulation resistance, heat resistance, abrasion-resistance and high-strength.
Part Number |
---|
ARR-315 |
ARR-520 |
ARR-620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Length L (mm) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|
฿ 542.93 | HSK RESIN SPACER | 2 Piece(s) | 5 Day(s) | 10 | 6 | 15 | M3 | ||
฿ 717.17 | HSK RESIN SPACER | 2 Piece(s) | 5 Day(s) | 10 | 10 | 20 | M5 | ||
฿ 795.45 | HSK RESIN SPACER | 2 Piece(s) | 5 Day(s) | 10 | 10 | 20 | M6 |
Loading...
Type | Circular | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Ceramic | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | Alumina 96 |
How can we improve?
How can we improve?