(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Sizes (M)] 2/2.6/3/4
[Materials] Free-cutting stainless steel (SUS303)
[Finish] Degreased
Part Number |
---|
MSU-2005-04 |
MSU-308-03 |
MSU-310-03 |
MSU-408-04 |
MSU-417-04 |
MSU-418-04 |
MSU-419-04 |
MSU-420-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 58.33 | HSK METAL SPACER | 50 Piece(s) | 15 Day(s) | 10 | 4 | 5 | 4 | ||
฿ 30.17 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 8 | 3 | ||
฿ 30.17 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 10 | 3 | ||
฿ 58.33 | HSK METAL SPACER | 50 Piece(s) | 20 Day(s) | 10 | 7 | 8 | 4 | ||
฿ 45.18 | HSK METAL SPACER | 50 Piece(s) | 17 Day(s) | 10 | 7 | 17 | 4 | ||
฿ 75.00 | HSK METAL SPACER | 50 Piece(s) | 15 Day(s) | 10 | 7 | 18 | 4 | ||
฿ 75.00 | HSK METAL SPACER | 50 Piece(s) | 20 Day(s) | 10 | 7 | 19 | 4 | ||
฿ 83.33 | HSK METAL SPACER | 50 Piece(s) | 20 Day(s) | 10 | 7 | 20 | 5 |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Cleaning Method | Degreasing | Material Details | Free-Cutting Stainless Steel (SUS303) |
How can we improve?
How can we improve?