(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal of Thread (M)] 2/2.6/3/4/5
[Material] Free-Cutting Stainless Steel (SUS303)
[Processing] Degreasing
Part Number |
---|
BSU-2009.5 |
BSU-2522 |
BSU-2605 |
BSU-307-5 |
BSU-311 |
BSU-312 |
BSU-313-6 |
BSU-315-5 |
BSU-317 |
BSU-322-5 |
BSU-323 |
BSU-350 |
BSU-4100-6 |
BSU-411 |
BSU-421 |
BSU-445 |
BSU-450-6 |
BSU-460-6 |
BSU-480-6 |
BSU-508 |
BSU-550 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 33.42 ฿ 23.57 | HSK METAL SPACER | 50 Piece(s) | Same day | 10 | 4 | 9.5 | M2 | |||
฿ 83.33 | HSK METAL SPACER | 50 Piece(s) | 15 Day(s) | 10 | 5 | 22 | M2.5 | |||
฿ 43.94 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 5 | M2.6 | |||
฿ 28.02 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 7 | M3 | |||
฿ 1,889.15 | SA11 FASTENING | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 11 | M3 | |||
฿ 30.17 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 12 | M3 | |||
฿ 58.33 | HSK METAL SPACER | 50 Piece(s) | 15 Day(s) | 10 | 6 | 13 | M3 | |||
฿ 32.87 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 15 | M3 | |||
฿ 35.03 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 17 | M3 | |||
฿ 66.67 | HSK METAL SPACER | 50 Piece(s) | 15 Day(s) | 10 | 5 | 22 | M3 | |||
฿ 66.67 | FASTENING | 1 Piece(s) | 30 Day(s) | 10 | 5.5 | 23 | M3 | |||
฿ 51.23 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 50 | M3 | |||
฿ 7,666.67 | HSK METAL SPACER | 1 Pack(s) | 50 Pieces Per Package | 60 Day(s) | 10 | 6 | 100 | M4 | ||
฿ 35.03 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 11 | M4 | |||
฿ 83.33 | HSK METAL SPACER | 50 Piece(s) | 15 Day(s) | 10 | 7 | 21 | M4 | |||
฿ 100.00 | SA11 FASTENING | 1 Piece(s) | Quote | - | 7 | 45 | M4 | |||
฿ 8,983.33 | HSK METAL SPACER | 1 Pack(s) | 100 Pieces Per Package | 60 Day(s) | 10 | 6 | 50 | M4 | ||
฿ 4,950.00 | HSK METAL SPACER | 1 Pack(s) | 50 Pieces Per Package | 60 Day(s) | 10 | 6 | 60 | M4 | ||
฿ 6,800.00 | HSK METAL SPACER | 1 Pack(s) | 50 Pieces Per Package | 60 Day(s) | 10 | 6 | 80 | M4 | ||
฿ 116.67 | HSK METAL SPACER | 10 Piece(s) | 15 Day(s) | 10 | 8 | 8 | M5 | |||
฿ 93.90 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 8 | 50 | M5 |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Cleaning Method | Degreasing | Material Details | Free-Cutting Stainless Steel (SUS303) |
How can we improve?
How can we improve?