1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Spacer (Round/Slotted) / BRU-S

Stainless Steel Spacer (Round/Slotted) / BRU-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Free-Cutting Stainless Steel (SUS303)
[Processing] Degreasing

 
Part Number
BRU-415S
BRU-420S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 51.52

HSK METAL SPACER 50 Piece(s) 3 Day(s) 1015

฿ 39.90

METAL SPACER 50 Piece(s) Same day 1020

Loading...

  1. 1

Basic Information

Type Circular End Shape (Left) Female Thread End Shape (Right) Male thread
Outer Dia. D(Ø) 8 Material Stainless Steel Surface Treatment NA
Post Type Solid Scale No memory Pilotted Ends NA
Gas Vent Hole NA Cleaning Method Degreasing Material Details Free-Cutting Stainless Steel (SUS303)