(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter (M)] 2 / 2.6 / 3 / 4
[Materials] Free-cutting stainless steel (SUS 303)
[Treatment] Degreased
Part Number |
---|
ARU-2030 |
ARU-310 |
ARU-322 |
ARU-330 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 104.39 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 4 | 30 | |
฿ 29.39 | HSK METAL SPACER | 50 Piece(s) | 17 Day(s) | 10 | 6 | 10 | ||
฿ 40.36 | HSK METAL SPACER | 50 Piece(s) | 17 Day(s) | 10 | 6 | 22 | ||
฿ 46.50 | HSK METAL SPACER | 50 Piece(s) | 17 Day(s) | 10 | 6 | 30 |
Loading...
Type | Circular | End Shape (Left) | Female Thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Cleaning Method | Degreasing | Material Details | Free-Cutting Stainless Steel (SUS303) |
How can we improve?
How can we improve?