(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter (M)] 2 / 2.5 / 2.6 / 3 / 4 / 5 / 6 / 8
[Materials] Stainless Steel (SUS 303/304/306)
[Treatment] Degreased
*Stainless steel 304 spacers use high-grade stainless steel.
An H symbol is imprinted on the spacer body.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter | Material Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 95.24 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 4 | 4 | M2 | Free-Cutting Stainless Steel (SUS303) | |
฿ 31.25 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 4 | 5 | M2 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 33.42 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 4 | 10 | M2 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 37.20 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 4 | 15 | M2 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 20.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 59.60 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 21.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 60.10 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 22.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 60.61 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 23.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 24.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 25.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 62.63 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 26.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 63.13 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 27.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 64.65 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 28.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 65.66 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 4 | 29.5 | M2 | Free-cutting stainless steel (SUS 303) | ||
฿ 30.17 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 5 | M2.5 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 30.72 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 10 | M2.5 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 20.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 55.05 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 21.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 56.57 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 22.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 23.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 58.08 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 24.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 25.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 60.10 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 26.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 27.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 62.12 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 28.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 63.13 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5 | 29.5 | M2.6 | Free-cutting stainless steel (SUS 303) | ||
฿ 62.10 | SA11 FASTENING | 50 Piece(s) | Available | 5 Day(s) | 10 | 5.5 | 5 | M3 | Free-Cutting Stainless Steel (SUS303) | |
฿ 92.96 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 5 | M3 | Free-Cutting Stainless Steel (SUS303) | |
฿ 27.47 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 6 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 28.02 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5 | 6 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 27.47 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 7 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 25.32 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 8 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 25.32 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 10 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 92.96 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5 | 10 | M3 | Free-Cutting Stainless Steel (SUS303) | |
฿ 25.85 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 6 | 10 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 52.32 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 10 | - | Stainless steel (SUS304) | ||
฿ 76.58 | SA11 FASTENING | 20 Piece(s) | Available | 5 Day(s) | 10 | 5.5 | 14 | M3 | Free-Cutting Stainless Steel (SUS303) | |
฿ 95.24 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 5.5 | 15 | M3 | Free-Cutting Stainless Steel (SUS303) | |
฿ 78.86 | SA11 FASTENING | 50 Piece(s) | Available | 5 Day(s) | 10 | 5.5 | 20 | M3 | Free-Cutting Stainless Steel (SUS303) | |
฿ 50.51 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 20.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 48.48 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 21.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 50.51 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 22.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 50.51 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 23.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 52.02 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 24.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 35.57 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 25 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 37.73 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 25.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 52.02 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 26.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 53.03 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 27.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 53.03 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 28.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 42.67 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 29.5 | M3 | Free-cutting stainless steel (SUS 303) | ||
฿ 103.35 | SA11 FASTENING | 50 Piece(s) | 5 Day(s) | 10 | 5.5 | 30 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 44.22 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 5.5 | 32 | M3 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 77.70 | SA11 FASTENING | 50 Piece(s) | Available | 5 Day(s) | 10 | 5.5 | 35 | M3 | Free-Cutting Stainless Steel (SUS303) | |
฿ 82.10 | SA11 FASTENING | 50 Piece(s) | Available | 5 Day(s) | 10 | 5.5 | 40 | M3 | Free-Cutting Stainless Steel (SUS303) | |
฿ 123.23 | HSK METAL SPACER | 10 Piece(s) | 3 Day(s) | 10 | 7 | 6 | - | Stainless steel (SUS304) | ||
฿ 123.23 | HSK METAL SPACER | 10 Piece(s) | 3 Day(s) | 10 | 7 | 7 | - | Stainless steel (SUS304) | ||
฿ 96.00 | HSK METAL SPACER | 20 Piece(s) | Available | 3 Day(s) | 10 | 7 | 8 | M4 | Free-Cutting Stainless Steel (SUS303) | |
฿ 79.74 | FASTENING | 20 Piece(s) | 5 Day(s) | 10 | 7 | 10 | M4 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 35.03 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 12 | M4 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 200.00 | HSK METAL SPACER | 10 Piece(s) | 30 Day(s) | 10 | 7 | 12 | - | Stainless steel (SUS304) | ||
฿ 96.00 | SA11 FASTENING | 20 Piece(s) | Available | 5 Day(s) | 10 | 7 | 15 | M4 | Free-Cutting Stainless Steel (SUS303) | |
฿ 105.68 | SA11 FASTENING | 20 Piece(s) | 5 Day(s) | 10 | 7 | 20 | M4 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 20.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 63.64 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 21.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 63.64 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 22.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 63.64 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 23.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 63.64 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 24.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 86.90 | SA11 FASTENING | 50 Piece(s) | Available | 10 Day(s) | 10 | 7 | 25 | M4 | Free-Cutting Stainless Steel (SUS303) | |
฿ 67.68 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 25.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 70.71 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 26.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 70.71 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 27.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 70.71 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 28.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 73.23 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 7 | 29.5 | M4 | Free-cutting stainless steel (SUS 303) | ||
฿ 51.23 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 30 | M4 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 57.18 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 7 | 40 | M4 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 161.90 | SA11 FASTENING | 50 Piece(s) | Available | 5 Day(s) | 10 | 7 | 70 | M4 | Free-Cutting Stainless Steel (SUS303) | |
฿ 46.37 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 8 | 10 | M5 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 131.82 | HSK METAL SPACER | 10 Piece(s) | 3 Day(s) | 10 | 8 | 10 | - | Stainless steel (SUS304) | ||
฿ 109.34 | HSK METAL SPACER | 10 Piece(s) | Available | 3 Day(s) | 10 | 8 | 15 | M5 | Free-Cutting Stainless Steel (SUS303) | |
฿ 70.13 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 8 | 20 | M5 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 89.39 | HSK METAL SPACER | 10 Piece(s) | 3 Day(s) | 10 | 8 | 25 | M5 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 52.85 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 8 | 40 | M5 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 70.13 | HSK METAL SPACER | 50 Piece(s) | 3 Day(s) | 10 | 10 | 15 | M6 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 88.16 | HSK METAL SPACER | 10 Piece(s) | 17 Day(s) | 10 | 10 | 25 | M6 | Free-Cutting Stainless Steel (SUS303) | ||
฿ 418.69 | HSK METAL SPACER | 10 Piece(s) | 3 Day(s) | 10 | 13 | 50 | M8 | Free-Cutting Stainless Steel (SUS303) |
Loading...
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Cleaning Method | Degreasing |
How can we improve?
How can we improve?